text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Shock Absorber
Version 1
adjustable
Body material
stainless steel
Component material
steel
D=Thread
M08X0,75
E1=Power consumption per strok
1,4
E2=Power consumption per hour
2202
FR=Restoring force N
9
KG=Effective mass max. kg
15
S=Travel
6
V=Speed range m/s
0,3 - 2
X=Axial deviation max. (°)
2,5
D1
6
D2
2,5
L
58
L1
5
L2
41
L3
2
SW
11

Description

Material
Housing, steel.
M8x0.75 housing in stainless steel.
Steel piston rod.
Steel nut.
Collision head in steel, plastic.
Version
Housing nickel plated.
Housing M8x0.75, bright.
Housing M8x1 black oxidised.
Piston rod hard chromed.
Nut nickel plated.
Note
Industrial shock absorbers are maintenance-free, ready to install hydraulic components. They have an integrated fixed stop. The damping strength can be precisely set with the adjustable version. After installation, the equipment is run a few times and the adjustment screw rotated until the optimal braking is achieved.
Exceeding the max. energy input per hour is possible if a pause is made every now and then or the shock absorber is air cooled. The end position is optional.

Attention
Industrial shock absorber, adjustable, M8x1 (26300-0810008) supplied with one nut only.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought