{"product":{"productId":"agid.5093","price":0.89,"name":"Rubber impact buffers type TP door buffer"},"currency":"GBP"}
Material
Elastomer, natural rubber, medium hardness, 60 Shore A
Show more
Show less
Description
Material
Elastomer, natural rubber, medium hardness, 60 Shore A
Note
Screw on rubber impact buffers. Can also be used as machine feet.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Temperature range
-30 °C to +80 °C
On request
Other Shore grades.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.