text.skipToContent text.skipToNavigation
EN
Choose your language

26100

Rubber buffers steel or stainless steel, type A

  • Elastic buffer element
  • Reduction in vibrations
  • Application sectors: machine and assembly construction, material handling, agricultural engineering
  • Temperature range: -30 °C to +80 °C
  • Version: steel or stainless steel
Special features:

from £1.02

plus sales tax
  • 1(current)
  • 2
  • 3
42 results found
  • 1(current)
  • 2
  • 3

Description

Material
Metal parts steel grade 5.6 or stainless steel.
Elastomer natural rubber, medium hardness, Shore 55A.
Version
Steel electro zinc-plated.
Stainless steel bright.
Note
The rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.
Temperature range
-30°C to +80°C.
Other Shore grades.