Rubber Buffer
type tp doorstop
elastomer natural rubber
- Elastic buffer element
- For screwing on
- Can also be used as levelling feet for machines
- Application sectors: machine and assembly construction, material handling, agricultural engineering
- Temperature range: -30 °C to +80 °C
£0.84
plus sales tax
Added to your shopping cart
Designation
Rubber Buffer
Version 1
type tp doorstop
Body material
elastomer natural rubber
D1=Fastening hole
4
D=Outside diameter
26
H=Height
15
D2
12
H1
9
Shore hardness
60A
Description
Material
Elastomer, natural rubber, medium hardness, 60 Shore A
Note
Screw on rubber impact buffers. Can also be used as machine feet.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Temperature range
-30 °C to +80 °C
On request
Other Shore grades.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.