Rubber Buffer
type e
stainless steel
- Flexible buffer element to reduce vibrations
- Application sectors: machine and assembly construction, material handling, foodstuff industry
- Temperature range: -30 °C to +80 °C
£20.42
plus sales tax
Added to your shopping cart
Designation
Rubber Buffer
Thread type
internal thread
Version 1
type e
Body material
stainless steel
Component material
elastomer natural rubber
Component colour
grey
Steel code
1.4401
CT=Spring stiffness
700
D=Outside diameter
60
FG=Load N
1400
G=Thread
M10
H=Height
30
T=Thread depth
8
Shore hardness
55A
Description
Material
Metal parts 1.4401 stainless steel.
Elastomer natural rubber, medium hardness Shore 55A, grey.
Elastomer natural rubber, medium hardness Shore 55A, grey.
Version
Stainless steel bright.
Note
Rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.
Temperature range
-30 °C to +80 °C
On request
Metal parts 1.4301 stainless steel.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.