Rubber Buffer
type ds suction base
steel
- Flexible buffer element to reduce vibrations
- Application sectors: machine and assembly construction, material handling, agricultural engineering
- Temperature range: -30 °C to +80 °C
£13.34
plus sales tax
Added to your shopping cart
Designation
Rubber Buffer
Thread type
external thread
Version 1
type ds suction base
Body material
steel
Component material
elastomer natural rubber
Component colour
black
CT=Spring stiffness
540
D=Outside diameter
100
FG=Load N
8100
G=Thread
M16
H=Height
50
L=Thread length
42
Shore hardness
57A
Description
Material
Metal parts, steel, grade 5.6.
Elastomer natural rubber, medium hardness, Shore 57A.
Elastomer natural rubber, medium hardness, Shore 57A.
Version
Steel electro zinc-plated.
Note
Rubber buffers are used, among other things for mounting aggregates and as elastic buffers to limit the travel of moving masses.
Temperature range
-30 °C to +80 °C
On request
Other Shore grades.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.