text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Rubber Buffer
Thread type
external thread
Version 1
type ds suction base
Body material
steel
Component material
elastomer natural rubber
Component colour
black
CT=Spring stiffness
120
D=Outside diameter
40
FG=Load N
480
G=Thread
M08
H=Height
28
L=Thread length
23
Shore hardness
57A

Description

Material
Metal parts, steel, grade 5.6.
Elastomer natural rubber, medium hardness, Shore 57A.
Version
Steel electro zinc-plated.
Note
Rubber buffers are used, among other things for mounting aggregates and as elastic buffers to limit the travel of moving masses.
Temperature range
-30 °C to +80 °C
On request
Other Shore grades.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range