Rubber Buffer
type d
stainless steel
- Flexible buffer element to reduce vibrations
- Application sectors: machine and assembly construction, material handling, agricultural engineering
- Temperature range: -30 °C to +80 °C
£2.83
plus sales tax
Added to your shopping cart
Designation
Rubber Buffer
Thread type
external thread
Version 1
type d
Body material
stainless steel
Component material
elastomer natural rubber
Component colour
grey
Steel code
1.4401
CT=Spring stiffness
850
D=Outside diameter
25
FG=Load N
850
G=Thread
M06
H=Height
8
L=Thread length
18
Shore hardness
55+5
Description
Material
Metal parts 1.4401 stainless steel.
Elastomer natural rubber, medium hardness Shore 55A, grey.
Elastomer natural rubber, medium hardness Shore 55A, grey.
Version
Stainless steel bright.
Note
Rubber buffers are used, among other things for mounting aggregates and as elastic buffers to limit the travel of moving masses.
Temperature range
-30 °C to +80 °C
On request
Metal parts 1.4301 stainless steel.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.