Rubber Buffer
spherical
steel
- Flexible buffer element to reduce vibrations
- Application sectors: machine and assembly construction, material handling, agricultural engineering
- Temperature range: -30 °C to +80 °C
- Extremely high load capacity
£6.31
plus sales tax
Added to your shopping cart
Designation
Rubber Buffer
Thread type
internal thread
Version 1
spherical
Body material
steel
Component material
elastomer natural rubber
Component colour
black
CT=Spring stiffness
150
D=Outside diameter
80
FG=Load N
11000
G=Thread
M12
H=Height
60
T=Thread depth
12
Shore hardness
55A
Description
Material
Metal parts, steel grade 5.6.
Elastomer natural rubber, Shore hardness 55A or 70A.
Elastomer natural rubber, Shore hardness 55A or 70A.
Version
Steel electro zinc-plated.
Note
Rubber buffers are robust and effective elastic cushioning elements and shock absorbers. These rubber buffers are ideal for elastic travel limitation and cushioning knocks by mobile and immobile aggregates and machines and for general use as stops.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Temperature range
-20°C to +75°C.
On request
Other Shore grades.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.