text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Isolating medium Neoprene.
External body steel.
Version
Steel electro zinc-plated.
Note
The two-part vibration absorbers are used to create a stable connection or efficient decoupling of machines or equipment from neighbouring components.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.

A load range of 10 to 285 kg can be covered.

Dimension H is the height of the vibration absorber when installed.

Colour coding of the products:
Yellow dot = Shore hardness 35.
Red dot = Shore hardness 45.
Green dot = Shore hardness 55.
Blue dot = Shore hardness 65.
White dot = Shore hardness 75.
Application
The lower part of the vibration absorber (P2) is pressed into the hole (D3) of the plate (P3). The plate P3 is in most cases the baseplate on which the machine or system is mounted. The upper part of the vibration absorber (P1) is then attached to the lower part (P2). The final step is to fasten the vibration absorber and the baseplate to the floor or another component using appropriate screws. It is recommended to place a washer between the upper part (P1) and the screw to protect the neoprene from the thread. Washer 07305-08 is recommended for vibration absorbers with D= 31.8 mm and washer 07305-18 is recommended for vibration absorbers with D= 47.5 mm. The vibration absorber can be screwed on both vertically and horizontally. However, the different load ratings must be taken into account.
Temperature range
-30 °C to +80 °C
Attention
- The temperature range must not be exceeded, otherwise the full function cannot be guaranteed.
- Not resistant to harsh cleaning agents, petrol and oils.
- To prevent damage to the neoprene, contact with sharp objects should be avoided.
- The height H must be maintained when installed to prevent the vibration absorber from failing.
Attention
The prescribed height of the baseplate/side plate used (H2/H3) should be adhered to for optimum use of the vibration absorbers.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought