{"product":{"productId":"agid.20059","price":6.42,"name":"Profile dampers axial damping"},"currency":"GBP"}
Material
Co-polyester elastomer.
Version
Material hardness Shore 55D.
Show more
Show less
Description
Material
Co-polyester elastomer.
Version
Material hardness Shore 55D.
Note
Suitable for emergency stop and continuous use
Energy reduction: 58% to 73%
Dynamic force absorption: 870 N to 35190 N
Impact velocity: max. 5 m/s.
The profile dampers are maintenance-free and are supplied ready to install with a special fastening screw.
Environment: Resistant to microbes, sea water, chemicals and with very good UV and ozone resistance. No water absorption or maceration.
Fastening screws: Special cap screws with hex sockets, material 44SMn28 (free-cutting steel SAE 1144) galvanised:
M6x10, M8x14, M12x18, M16x26
ISO 4762 cap screws with hex sockets - 8.8 steel, black:
M3x6, M4x8**, M5x10**
** With DIN 125 washer, galvanised steel.
Energy reduction: 58% to 73%
Dynamic force absorption: 870 N to 35190 N
Impact velocity: max. 5 m/s.
The profile dampers are maintenance-free and are supplied ready to install with a special fastening screw.
Environment: Resistant to microbes, sea water, chemicals and with very good UV and ozone resistance. No water absorption or maceration.
Fastening screws: Special cap screws with hex sockets, material 44SMn28 (free-cutting steel SAE 1144) galvanised:
M6x10, M8x14, M12x18, M16x26
ISO 4762 cap screws with hex sockets - 8.8 steel, black:
M3x6, M4x8**, M5x10**
** With DIN 125 washer, galvanised steel.
Application
Linear slides and linear guides, pneumatic cylinders, handling equipment, machines and plants
Temperature range
-40 °C to +90 °C
Assembly
Mounting position: any.
Secure fastening screws with LOCTITE thread lock.
Secure fastening screws with LOCTITE thread lock.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.