Profile Damper
axial dampened
co-polyester elastomer
- Suitable for emergency stop and continuous use
- Resistant to microbes, salt water and chemicals
- Maintenance-free
- Ready to install
£25.96
plus sales tax
Added to your shopping cart
Designation
Profile Damper
Version 1
axial dampened
Body material
co-polyester elastomer
D=Outside diameter
37
G=Thread
M06
H=Height
33
L=Thread length
6
MA=Tightening torque (Nm)
6
S=Travel
16
W3=Nm/travel emergency stop
112
W3=Nm/travel permanent load
65
D1
33
D2
48
Description
Material
Co-polyester elastomer.
Version
Material hardness Shore 55D.
Note
Suitable for emergency stop and continuous use
Energy reduction: 58% to 73%
Dynamic force absorption: 870 N to 35190 N
Impact velocity: max. 5 m/s.
The profile dampers are maintenance-free and are supplied ready to install with a special fastening screw.
Environment: Resistant to microbes, sea water, chemicals and with very good UV and ozone resistance. No water absorption or maceration.
Fastening screws: Special cap screws with hex sockets, material 44SMn28 (free-cutting steel SAE 1144) electro zinc-plated:
M6x10, M8x14, M12x18, M16x26
ISO 4762 cap screws with hex sockets - 8.8 steel, black:
M3x6, M4x8**, M5x10**
** With DIN 125 washer, electro zinc-plated steel.
Energy reduction: 58% to 73%
Dynamic force absorption: 870 N to 35190 N
Impact velocity: max. 5 m/s.
The profile dampers are maintenance-free and are supplied ready to install with a special fastening screw.
Environment: Resistant to microbes, sea water, chemicals and with very good UV and ozone resistance. No water absorption or maceration.
Fastening screws: Special cap screws with hex sockets, material 44SMn28 (free-cutting steel SAE 1144) electro zinc-plated:
M6x10, M8x14, M12x18, M16x26
ISO 4762 cap screws with hex sockets - 8.8 steel, black:
M3x6, M4x8**, M5x10**
** With DIN 125 washer, electro zinc-plated steel.
Application
Linear slides and linear guides, pneumatic cylinders, handling equipment, machines and plants
Temperature range
-40 °C to +90 °C
Assembly
Mounting position: any.
Secure fastening screws with Loctite thread lock.
Secure fastening screws with Loctite thread lock.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.