{"product":{"productId":"agid.20254","price":0.94,"name":"Elastomer buffers Shore 80A"},"currency":"GBP"}
Material
Polyurethane.
Version
Medium Shore hardness 80A ±5.
Colour yellow.
Colour yellow.
Show more
Show less
Description
Material
Polyurethane.
Version
Medium Shore hardness 80A ±5.
Colour yellow.
Colour yellow.
Note
Elastomer buffers are characterised by high load capacity, long service life and high economy due to being entirely maintenance-free. They also provide outstanding protection for persons and machines since the buffers do not rupture when overloaded.
They are used to insulate and dampen air and structure-borne sound and offer progressive buffering characteristics with sustained excellent performance.
They are also resistant to grease and oils and, in terms of performance and quality fulfil the requirements of the standard ISO 10069-1.
They are used to insulate and dampen air and structure-borne sound and offer progressive buffering characteristics with sustained excellent performance.
They are also resistant to grease and oils and, in terms of performance and quality fulfil the requirements of the standard ISO 10069-1.
Temperature range
-20 °C to +80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.