{"product":{"productId":"agid.5022","price":8.38,"name":"Trapezoidal thread spindles single-start, RH or LH thread"},"currency":"GBP"}
Material
Steel 1.0401 (C15) or stainless steel 1.4301 (whirled spindles stainless steel 1.4305).
Version
Steel rolled, bright.
Stainless steel up to Tr 40x7 rolled, above this whirled, bright.
Stainless steel up to Tr 40x7 rolled, above this whirled, bright.
Show more
Show less
Description
Material
Steel 1.0401 (C15) or stainless steel 1.4301 (whirled spindles stainless steel 1.4305).
Version
Steel rolled, bright.
Stainless steel up to Tr 40x7 rolled, above this whirled, bright.
Stainless steel up to Tr 40x7 rolled, above this whirled, bright.
Note
Rolled, high precision trapezoidal thread spindles.
ISO trapezoidal thread based on DIN 103.
The trapezoidal thread spindle is a transmission thread with relatively high friction. Standard thread forms are self-locking. This has the advantage that they generally do not need to be secured in the rest position.
Tolerance class 7e
Pitch precision 0.3/300 mm
Length sawed with excess, ends not deburred.
ISO trapezoidal thread based on DIN 103.
The trapezoidal thread spindle is a transmission thread with relatively high friction. Standard thread forms are self-locking. This has the advantage that they generally do not need to be secured in the rest position.
Tolerance class 7e
Pitch precision 0.3/300 mm
Length sawed with excess, ends not deburred.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.