{"product":{"productId":"agid.5025","price":4.1,"name":"Trapezoidal thread nuts, round single-start, RH or LH thread"},"currency":"GBP"}
Material
Steel C35Pb.
Stainless steel 1.4305.
Gunmetal Rg7.
Plastic PA6.6 (mit MoS2).
Version
Bright.
Show more
Show less
Description
Material
Steel C35Pb.
Stainless steel 1.4305.
Gunmetal Rg7.
Plastic PA6.6 (mit MoS2).
Version
Bright.
Note
ISO trapezoidal thread based on DIN 103.
Steel and stainless steel nuts: for adjustments during manual operation and as locking nuts. Not advised for use with motorised drives due to the steel/steel material pairing.
Gunmetal nuts: for motion drives with low and medium speed. By insufficient lubrication, gunmetal trapezoidal thread nuts have good dry-running properties on steel spindles.
Plastic nuts: for low-noise motion drives. Good dry-running properties.
Tolerance class 7H.
Steel and stainless steel nuts: for adjustments during manual operation and as locking nuts. Not advised for use with motorised drives due to the steel/steel material pairing.
Gunmetal nuts: for motion drives with low and medium speed. By insufficient lubrication, gunmetal trapezoidal thread nuts have good dry-running properties on steel spindles.
Plastic nuts: for low-noise motion drives. Good dry-running properties.
Tolerance class 7H.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.