text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Trapezoidal Thread Spindle
Version 1
RH-thread rolled
Version 2
single start
Body material
stainless steel
Steel code
1.4301
DxP=Thread
TR 16X4
L=Length
1000
D1 max.
13,905
D1 min.
13,640
D2
10,8

Description

Material
Steel 1.0401 (C15) or stainless steel 1.4301 (whirled spindles stainless steel 1.4305).
Version
Steel rolled, bright.
Stainless steel up to Tr 40x7 rolled, above this whirled, bright.
Note
Rolled, high precision trapezoidal thread spindles.
ISO trapezoidal thread based on DIN 103.

The trapezoidal thread spindle is a transmission thread with relatively high friction. Standard thread forms are self-locking. This has the advantage that they generally do not need to be secured in the rest position.

Tolerance class 7e
Pitch precision 0.3/300 mm
Length sawed with excess, ends not deburred.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought