Trapezoidal Thread Spindle
RH-thread rolled
mild steel
- Corresponding to the dimensions and requirements of DIN 103
- No separate lock is required in the rest position
- High feed movement
- High precision
- Version: steel or stainless steel
£96.43
plus sales tax
Added to your shopping cart
Designation
Trapezoidal Thread Spindle
Version 1
RH-thread rolled
Version 2
double-start
Body material
mild steel
Steel code
1.0401
DxP=Thread
TR 40X14 P7
L=Length
1000
D1 max.
36,375
D1 min.
36,020
D2
30,5
Description
Material
Low-carbon steel 1.0401 (C15) or stainless steel 1.4301.
Version
Steel, rolled, bright.
Stainless steel, rolled, bright.
Stainless steel, rolled, bright.
Note
Rolled trapezoidal thread spindles with high precision.
ISO trapezoidal thread based on DIN 103.
The feed movement is twice as high with double-start spindles as it is with single-start trapezoidal thread spindles. There is no self-locking due to the high pitch.
Description of a double-start thread drive based on Tr 12x6 P3.
Tr = trapezoidal thread.
12 = OD.
6 = Thread pitch (axial movement after one rotation).
P3 = distance between the two threads.
Tolerance class 7e
Pitch precision 0.3/300 mm
Length sawed with excess, ends not deburred.
ISO trapezoidal thread based on DIN 103.
The feed movement is twice as high with double-start spindles as it is with single-start trapezoidal thread spindles. There is no self-locking due to the high pitch.
Description of a double-start thread drive based on Tr 12x6 P3.
Tr = trapezoidal thread.
12 = OD.
6 = Thread pitch (axial movement after one rotation).
P3 = distance between the two threads.
Tolerance class 7e
Pitch precision 0.3/300 mm
Length sawed with excess, ends not deburred.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.