Trapeziodal Thread Nut
LH thread
gunmetal
- Corresponding to the dimensions and requirements of DIN 103
- For motion drives with low and medium speed
- Good dry-running properties on steel spindles
£142.73
plus sales tax
Added to your shopping cart
Designation
Trapeziodal Thread Nut
Version 1
LH thread
Version 2
single start
Body material
gunmetal
D1=Shaft diameter
63
D2=Flange diameter
95
DxP=Thread
TR 40X7
L=Length
66
D3
78
D4
8,5
L1
16
L2
20
Description
Material
Gunmetal Rg7.
Version
Bright.
Note
ISO trapezoidal thread based on DIN 103.
For low and medium speed motion drives. By insufficient lubrication, gunmetal trapezoidal thread nuts on steel spindles have good dry-running properties.
Tolerance class 7H.
For low and medium speed motion drives. By insufficient lubrication, gunmetal trapezoidal thread nuts on steel spindles have good dry-running properties.
Tolerance class 7H.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.