{"product":{"productId":"agid.21721","price":13.12,"name":"Splined hubs round similar to DIN ISO 14"},"currency":"GBP"}
Material
Steel C45.
Stainless steel 1.4305.
Gunmetal Rg 7.
Version
Bright.
Show more
Show less
Description
Material
Steel C45.
Stainless steel 1.4305.
Gunmetal Rg 7.
Version
Bright.
Note
Splined hubs based on DIN ISO 14 with straight, parallel flanks. A splined shaft with splined hub is used to transmit high torques while enabling simultaneous axial movement.
On splined shafts with 6 flanks, the bores are not centred in the slots in both axis.
On the versions with 8 flanks, the holes are centred on the slots in both axis.
On splined shafts with 6 flanks, the bores are not centred in the slots in both axis.
On the versions with 8 flanks, the holes are centred on the slots in both axis.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.