text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Splined Hub
Version 1
with flange
Body material
gunmetal
N=No. of slots
6
P=Profile
KW13X16
B
3,5
D
16
D1
13
D2
25
D3
36
D4
4,5
D5
50
D6
22
L
40
L1
8
T
3

Description

Material
Steel C45.

Stainless steel 1.4305.

Gunmetal Rg 7.
Version
Bright.
Note
Spline hubs based on DIN ISO 14 with straight parallel flanks. A spline shaft with spline hub is used to transmit high torques while enabling simultaneous axial movement.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought