text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spline Shaft
DIN ISO standard
similar to DIN ISO 14
Body material
steel
L=Length
1000
N=Number of wedges
6
P=Profile
KW26X32
B
6
D
32
D1
26
L max.
3000

Description

Material
C45 steel or 1.4301 stainless steel.
Version
Cold-drawn, bright.
Note
Spline shafts based on DIN ISO 14 with straight parallel flanks. A spline shaft with spline hub is used to transmit high torques while enabling simultaneous axial movement. The spline shafts are cold-drawn. Cold drawing does not interrupt the grain flow of the base material, ensuring spline shafts of very high strength.

Tolerances:
Straightness 0.8 mm/m.
Torsion max. 0.5 mm/m.
On request
Other lengths.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range