text.skipToContent text.skipToNavigation
EN
Choose your language

24244-01

Pillow block bearing flange type 2-hole

  • With a sealed, single-row ball bearing or plastic slide bearing
  • Compensates for misalignments on the shaft
  • Internal diameter of the bearings with plus-tolerance
  • Maintenance-free and corrosion protected
  • Ready to install
Special features:

from £29.98

plus sales tax
14 results found

Description

Material
Housing 1.4301.

Ball bearing 1.4112.

Plain bearing POM.
Version
Plain bearing white.
Stainless steel parts bright.
Note
These stainless steel pillow block bearings have the same operating dimensions as the standard bearing housings of the major manufacturers, and can so be used or exchanged in existing constructions.
Drawing reference
1) ball bearing
2) plain bearing