{"product":{"productId":"agid.16076","price":8.35,"name":"Insert bearing B"},"currency":"GBP"}
Material
Ball-bearing steel 100Cr6.
Seal, rubber NBR.
Seal, rubber NBR.
Version
Sealed on both sides with a spherical outer ring.
Show more
Show less
Description
Material
Ball-bearing steel 100Cr6.
Seal, rubber NBR.
Seal, rubber NBR.
Version
Sealed on both sides with a spherical outer ring.
Note
The internal construction of the insert bearings corresponds to that of standard Series 6200 and 6300 radial ball bearing. However, they have wider inner rings for easier fastening on shafts. The inner rings are manufactured with a plus tolerance. This results in transition or press fits when using shafts with h-tolerances. The shaft is secured by 2 grub screws positioned 120° apart on the inner ring.
The insert bearings are ready to install and are permanently lubricated with a suitable ball bearing grease.
The insert bearings are ready to install and are permanently lubricated with a suitable ball bearing grease.
Temperature range
-15 °C to +100 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.