text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Insert Bearing
Version 2
B
Body material
ball-bearing steel
Component material
nitrile rubber
D=Internal diameter
12
GS=grub screw
M05X0,8
LA=Bearing
B 201
T1=Dynamic load ratings (kN)
7,36
T2=Static load ratings kN
4,48
A
16
A1
6
A2
4,5
D1
24,7
D2
40
L1
22
L2
12

Description

Material
Ball-bearing steel 100Cr6.
Seal, rubber NBR.
Version
Sealed on both sides with a spherical outer ring.
Note
The internal construction of the insert bearings corresponds to that of standard Series 6200 and 6300 radial ball bearing. However, they have wider inner rings for easier fastening on shafts. The inner rings are manufactured with a plus tolerance. This results in transition or press fits when using shafts with h-tolerances. The shaft is secured by 2 grub screws positioned 120° apart on the inner ring.

The insert bearings are ready to install and are permanently lubricated with a suitable ball bearing grease.
Temperature range
-15 °C to +100 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought