text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Floating Bearing Unit
Form
B
Size
10
Version 1
type ef
Version 2
block version
Body material
steel
Body colour
black
Body surface finish
black oxidised
D1=Internal diameter
8
T1=Dynamic load ratings N
3250
T2=Static load ratings N
1400
B
70
B1
36
D2
9
E1
52
H
43
H1
25
H2
24
L
20

Description

Material
Housing steel.
Version
Housing black oxidised.
Note
The axis height of the spindle bearings matches the fixed bearing unit 24078-01. The floating bearing units consist of a housing with deep groove ball bearing, which adapts axially to the linear expansion of the spindle.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought