text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Floating Bearing Unit
Size
20
Version 2
flange version
Body material
steel
D1=Internal diameter
20
T1=Dynamic load ratings N
9300
T2=Static load ratings N
5000
B
68
C
M06
D2
57
D3
70
D4
85
L
20
L1
9

Description

Material
Housing steel.
Version
Housing black oxidised.
Note
The floating bearing unit is matched with the fixed bearing unit 24080. The floating bearing units consist of a housing with deep groove ball bearing which adapts axially to the linear expansion of the spindle.
Drawing reference
1) C for socket head screw ISO 4762
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range