Floating Bearing Unit
steel
- With deep groove ball bearing
- Dimensionally matched with fixed bearing unit 24080
£39.27
plus sales tax
Added to your shopping cart
Designation
Floating Bearing Unit
Size
15
Version 2
flange version
Body material
steel
D1=Internal diameter
15
T1=Dynamic load ratings N
5600
T2=Static load ratings N
2840
B
52
C
M05
D2
40
D3
50
D4
63
L
17
L1
8
Description
Material
Housing steel.
Version
Housing black oxidised.
Note
The floating bearing unit is matched with the fixed bearing unit 24080. The floating bearing units consist of a housing with deep groove ball bearing which adapts axially to the linear expansion of the spindle.
Drawing reference
1) C for socket head screw ISO 4762
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.