text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Floating Bearing Unit
Body material
steel
D1=Internal diameter
17
For=Suitable for spindle Ø
25
B
108
B1
63
B2
66
D2
40
D3
10,5
D4
M12
E
88
H
72
H1
39
H2
27
H3
10
H4
19
L
28
L1
8
L2
12
T
18

Description

Material
Housing steel.
Version
Housing black oxidised.
Note
The axis height of the spindle bearings is matched to the fixed bearing units 24072 and the housings for flange nuts 24070. The housings may be screwed on from above or below. Reference faces on both sides ease unit alignment.

Ready to install floating bearing units with deep groove ball bearings.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought