text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Fixed Bearing Unit
Form
B
Size
15
Version 1
type ek
Version 2
block version
Body material
steel
Body colour
black
Body surface finish
black oxidised
D1=Internal diameter
15
K=Stiffness (n/µm)
114
T1=Dynamic load ratings N
7500
T2=Static load ratings N
3500
B
80
B1
41
D2
11
E1
60
H
50
H1
30
H2
25
L
25
L1
6
L2
36
SW
22
T
10

Description

Material
Housing steel.
Version
Housing black oxidised.
Note
The axis height of the spindle bearings matches the floating bearing unit 24078-02. The solid bearing units are composed of a housing with 2 axial angular contact ball bearings with seals. Pre-stressed with a prefixed flange. With circlips and a lock nut.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought