text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Fixed Bearing Unit
Body material
steel
D1=Internal diameter
20
For=Suitable for spindle Ø
32
K=Stiffness (n/µm)
650
T1=Dynamic load ratings N
26000
T2=Static load ratings N
47000
B
112
B1
70
B2
72
D2
9,7
D3
10,5
D4
M12
D5
43
D6
68
E
92
E1
29
H
78
H1
42
H2
27
H3
10
H4
20
L
49
L1
10,5
L2
28
M
M20X1
T
18

Description

Material
Housing steel.
Version
Housing black oxidised.
Note
The axis height of the spindle bearings is matched to the floating bearing units 24074 and the housings for flange nuts 24070. The housings may be screwed on from above or below and pinned with two taper pins or cylindrical pins. Reference faces on both sides ease unit alignment.

Ready to install fixed bearing units with double row preloaded high-accuracy bearings and a 60° thrust angle. They accept both radial and axial forces from both directions and, due to preloading provide for highest rigidity, concentricity, precise tool positioning and repeatability.
Drawing reference
1) angular-contact thrust ball bearing
2) M slotted nut
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought