text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball Screw
Version 1
rolled
Version 2
with flange nut
Product type
no end machining
Body material
steel
D2=Ball Ø
3,175
D=Diameter
25
K=Stiffness (n/µm)
350
N=Number of working threads
4
P=Pitch
5
T1=Dynamic load ratings N
11190
T2=Static load ratings N
25810
B
48
D1
40
D2
62
D3
6,6
E
51
L max.
5600
L1
51
L2
10

Description

Material
Spindle, steel 1.1213.
Nut steel 1.3505.
Wiper plastic.
Version
Spindle rolled, induction hardened to 62 ±2 HRC and polished.
Nut ground, flank induction hardened to 62 ±2 HRC and polished.
Note
Ball screw linear actuators with Gothic arch profile and 5 mm or 10 mm pitch. Single-start, right-hand. Ball screw flange nut acc. to DIN 69051 Part 5 with flange.
Manufactured acc. to precision class C7 (tolerance ±50 µ / 300 mm). Without preloading with axial backlash P0 (max. 0.08 mm)
Attention
The flange nut must not be removed from the spindle without a mounting aid as the balls will fall out.
On request
We can produce ball screw spindles to your design from a detailed drawing.
Max. production lengths 5600 mm.

Other precision classes and preloading are available (see technical information).
Drawing reference
1) M6 lubrication hole
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range