Ball Screw
ground
steel
- Precision spindles made of steel or stainless steel
- Ground and inductively hardened
- With finish-machined shaft ends
- Application sectors: optics, food industry, medical technology, precision industrial technology
- Ready to install
£403.87
plus sales tax
Added to your shopping cart
Designation
Ball Screw
Version 1
ground
Version 2
with flange nut
Body material
steel
Component material
steel
D2=Ball Ø
0,8
D=Spindle diameter
8
L=Length
198
N=Number of working threads
1X3
P=Pitch
1
S=Travel
100
T1=Dynamic load ratings N
700
T2=Static load ratings N
1300
U=max speed rpm
3200
V=Pitch angle
2° 13'
B
18
D1
14
D2
27
D3
3,4
D4
6
D5
M08X1
D6
8
D7
11,5
D8
5,7
D9
6
E
21
L1
16
L10
4
L11
6,8
L12
0,8
L2
4
L3
152
L4
140
L5
37
L6
10
L7
9
L8
4
L9
8
SW
10
Description
Version
Spindle and nut ground, induction hardened to 62 ±2 HRC and polished.
Note
Miniature ball screw linear actuators with machined shaft ends and flange nuts. Supplied with oil coating. Re-lubrication is recommended.
Produced acc. to precision class C5. Without preloading with backlash (max. 0.008 mm).
Precision spindles for use in optics, the food industry, automation, medical technology, the defence industry, aeronautics and precision tool technology.
Produced acc. to precision class C5. Without preloading with backlash (max. 0.008 mm).
Precision spindles for use in optics, the food industry, automation, medical technology, the defence industry, aeronautics and precision tool technology.
Attention
The flange nut must not be removed from the spindle, otherwise the balls fall out.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.