Ball Screw
ground
stainless steel
- Precision spindles made of steel or stainless steel
- Ground and inductively hardened
- With finish-machined shaft ends
- Application sectors: optics, food industry, medical technology, precision industrial technology
- Ready to install
£409.53
plus sales tax
Added to your shopping cart
Designation
Ball Screw
Version 1
ground
Version 2
with flange nut
Body material
stainless steel
Component material
stainless steel
Steel code
1.4112
D2=Ball Ø
1,6
D=Spindle diameter
12
L=Length
180
N=Number of working threads
1X3
P=Pitch
2
S=Travel
50
T1=Dynamic load ratings N
1660
T2=Static load ratings N
3620
U=max speed rpm
3000
V=Pitch angle
2° 58'
B
24
D1
20
D2
37
D3
4,5
D4
8
D5
M10X1
D6
10
D7
14
D8
7,6
D9
8
E
29
L1
28
L10
5
L11
7,9
L12
0,9
L2
5
L3
125
L4
110
L5
45
L6
15
L7
10
L8
5
L9
10
SW
12
Description
Version
Spindle and nut ground, induction hardened to 62 ±2 HRC and polished.
Note
Miniature ball screw linear actuators with machined shaft ends and flange nuts. Supplied with oil coating. Re-lubrication is recommended.
Produced acc. to precision class C5. Without preloading with backlash (max. 0.008 mm).
Precision spindles for use in optics, the food industry, automation, medical technology, the defence industry, aeronautics and precision tool technology.
Produced acc. to precision class C5. Without preloading with backlash (max. 0.008 mm).
Precision spindles for use in optics, the food industry, automation, medical technology, the defence industry, aeronautics and precision tool technology.
Attention
The flange nut must not be removed from the spindle, otherwise the balls fall out.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.