text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball Screw
Version 1
ground
Version 2
with flange nut
Body material
stainless steel
Component material
stainless steel
Steel code
1.4112
D2=Ball Ø
1,6
D=Spindle diameter
8
L=Length
148
N=Number of working threads
1X3
P=Pitch
2
S=Travel
50
T1=Dynamic load ratings N
900
T2=Static load ratings N
1500
U=max speed rpm
3000
V=Pitch angle
4° 23'
B
20
D1
16
D2
29
D3
3,4
D4
6
D5
M08X1
D6
8
D7
11,5
D8
5,7
D9
6
E
23
L1
26
L10
4
L11
6,8
L12
0,8
L2
4
L3
102
L4
90
L5
37
L6
10
L7
9
L8
4
L9
8
SW
10

Description

Version
Spindle and nut ground, induction hardened to 62 ±2 HRC and polished.
Note
Miniature ball screw linear actuators with machined shaft ends and flange nuts. Supplied with oil coating. Re-lubrication is recommended.

Produced acc. to precision class C5. Without preloading with backlash (max. 0.008 mm).

Precision spindles for use in optics, the food industry, automation, medical technology, the defence industry, aeronautics and precision tool technology.
Attention
The flange nut must not be removed from the spindle, otherwise the balls fall out.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range