text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball Bearing
Version 1
single row
Version 2
with cage
DIN Standard
626
Body material
stainless steel
Component material
stainless steel
Steel code
1.4125
B=Width
12
D1=Outside diameter
42
D=Internal diameter
20
T1=Dynamic load ratings N
9380
T2=Static load ratings N
5020
U=Speed limit rpm
16000

Description

Material
Stainless steel 1.4125.
Version
Bright.
Note
Sealed both sides with non-contact seals.
Used in food and pharmaceutical industries and special machine construction.
Good corrosion resistance.
On request
Without sealing washer.
Without ball cage.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought