text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Thrust Washer
Body material
steel
Component material
PTFE
D1=Outside diameter
32
D=Internal diameter
18
S=Thickness
1,5
D
18
D1
32
D2
25
D3
2
D4
32
H
1
S
1,5

Description

Material
Base material, steel.
Intermediate layer sintered bronze.
Bearing surface PTFE.
Version
Steel tin-plated.
Note
Maintenance-free steel composite bearings particularly suitable for dry running. Also highly suitable for lubricated applications (oil lubrication). They take up axial loads by rotating movements. The axial loads that occur can be both cyclic or permanent. Very low wear and friction, no stick-slip effect. High chemical resistance, low water absorption.
Technical Data
Static load: max. 250 N/mm²
Dynamic load: max. 140 N/mm²
Friction coefficient, dry: 0.03 to 0.20
Sliding speed, dry: max. 2 m/s
Sliding speed, oil lubricated: max. 5 m/s
Thermal conductivity: 42 W(m*K)-1
Thermal expansion coefficient: 11*10-6 K-1
Temperature range: -195°C to +280°C
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought