text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Thrust Washer
Body material
Iglidur®
P=Perm. stat. surface pressure
80
TB=Temperature range
-40 °C to +130 °C
D
10
D1
18
D4
18
H
0,7
S
1

Description

Material
High-performance polymer iglidur® G.
Version
grey.
Note
Maintenance-free and lubricant-free thrust washers. They take up axial loads by rotational motion. The loading can be either alternating or permanent.
Electrically insulating. Resistant to UV radiation.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought