text.skipToContent text.skipToNavigation
EN
Choose your language

23760

Plain bearing sintered bronze cylindrical

  • Self-lubricating
  • Maintenance-free
  • Ready to install
Special features:

from £0.63

plus sales tax
  • 1(current)
  • 2
  • 3
84 results found
  • 1(current)
  • 2
  • 3

Description

Material
Sintered bronze similar to SINT A50.
Version
Oil impregnated (ca. 25 percent by volume oil).
Hardness min. 25 HB.
Note
The sintered bronze plain bearings are oil impregnated, self-lubricating, maintenance-free and ready for installation. During rotation the oil is applied to the shaft and absorbed by the bearing through capillary effect when stationary. Additional lubrication is not required under normal operating conditions.
Technical Data
Static load: max. 50 N/mm²
Dynamic load: max. 10 N/mm²
Friction coefficient, dry: 0.05 to 0.10
Sliding speed: max. 5 m/s
Maximum pv value: 1.6 N/mm² * m/s
Temperature range: -20 °C to +100 °C
Assembly
Press in plain bearings, do not hammer in. The use of a suitable press mandrel is advisable. Without a mandrel there is a risk that the bearing may deform during installation. After press-fitting into a housing with bore H7 the bore D has a H7 tolerance.
Tolerances
Housing:
Recommended tolerance H7.

Shaft:
Recommended tolerance h6 to h9. Hardened or non-hardened ground shafts can be used (for secondary applications drawn shafts can also be used).