text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Plain Bearing
Form
A
Version 1
without collar
Version 2
IGLIDUR® G
Body material
Iglidur®
Body colour
matt grey
D1=Outside diameter
8
D=Internal diameter
6
D=Tolerance after press fittin
E10
L=Length
6
P=Perm. stat. surface pressure
80
S=Thickness
0,5
TB=Temperature range
-40 °C to +130 °C

Description

Material
High-performance polymer iglidur® G, iglidur® J or iglidur® X.
Version
iglidur® G grey;
iglidur® J yellow;
iglidur® X black
Note
Plastic high-performance polymer plain bearings.

– maintenance-free
– lubricant-free
– corrosion-resistant
– resistant to dirt
– high dimensional precision
– high pressure resistance
– good heat dissipation
– very low creep tendencies
– high mechanical damping
– resistant to UV radiation.
Assembly
The bearings are designed for press fits in H7 bores. After pressing in, the ID of the bearing will be diameter D with the relative tolerance.

The bearings are suitable for shafts with h tolerance (recommended min. h9).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range