Pedestal Bearing
IGUMID®
- Compensates for misalignments, tilting and deflection with shafts
- Suitable for support of rotating, oscillating and axial movements
- Maintenance-free dry run
- Corrosion and chemical resistant
£19.69
plus sales tax
Added to your shopping cart
Designation
Pedestal Bearing
Body material
IGUMID®
Component material
Iglidur®
A=Hole spacing
105
D=Fastening hole
30
F1=Max. stat. axial pressure l
3750
F5=Stat. tensile load short
8100
F6=Stat. tensile load long
4050
MS=Tightening torque elongated
21,5
Vmax=Max. swivel angle
22°
B
37
B1
25
D1
11
H
64
H1
32
H2
17
L
139
L1
20
Description
Material
Housing igumid® G.
Swivel ball iglidur® W300
Swivel ball iglidur® W300
Version
Black.
Note
The ability to pivot allows pillow block bearings to compensate for misalignment and possible shaft deflection. They are easy to install and suitable for the accomodation of rotating, oscillating and linear movements.
igubal® pillow block bearings are maintenance free and conceived for dry running condition.
igubal® pillow block bearings are maintenance free and conceived for dry running condition.
Assembly
These pillow block bearings are designed for mounting with 2 screws.
The ID tolerance is E10. The matching shaft should have a tolerance of h6 to h9.
The ID tolerance is E10. The matching shaft should have a tolerance of h6 to h9.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.