text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Pedestal Bearing
Body material
IGUMID®
Component material
Iglidur®
A=Hole spacing
26,7
D=Fastening hole
5
F1=Max. stat. axial pressure l
400
F5=Stat. tensile load short
700
F6=Stat. tensile load long
350
MS=Tightening torque elongated
0,6
Vmax=Max. swivel angle
30°
B
8
B1
6
D1
3,3
H
14
H1
7
H2
4
L
34
L1
5

Description

Material
Housing igumid® G.
Swivel ball iglidur® W300
Version
Black.
Note
The ability to pivot allows pillow block bearings to compensate for misalignment and possible shaft deflection. They are easy to install and suitable for the accomodation of rotating, oscillating and linear movements.
igubal® pillow block bearings are maintenance free and conceived for dry running condition.
Assembly
These pillow block bearings are designed for mounting with 2 screws.

The ID tolerance is E10. The matching shaft should have a tolerance of h6 to h9.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought