text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Rigid Coupling
Version 1
split
Body material
stainless steel
D1=Fastening hole
50
D4=Outside diameter
85
L=Length
124
MA=Tightening torque (Nm)
46
MN=Nominal torque Nm
688
C (DIN 912 A2-70)
M10X25
R
93,2

Description

Material
Steel 1.0718.

Stainless steel 1.4305.
Version
Steel black oxidised.
Stainless steel bright.
Note
Rigid couplings transmit high torques without rotational play. They are used where there are no shaft displacements or alignment errors. Wear-free and maintenance-free. Screws secured to avoid vibration induced loosening.

The maximum torque transmission can only be achieved through optimal installation and correct shaft dimensions.

Maximum speed 4000 rpm.
Temperature range
-40 °C - +175 °C.
On request
Other dimensions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range