text.skipToContent text.skipToNavigation
EN
Choose your language

23030

Oldham-type couplings with radial clamping hub

  • Robust
  • Radially actuated clamp hub ensures markedly shorter assembly times
  • Free of play
  • Simple assembly (push-fit system)
  • Short construction length
Special features:

from £52.81

plus sales tax

Description

Material
Centre disc polyacetal.
Hub aluminium.
Note
Short mounting times with radial clamping hub. The couplings can be mounted completely assembled or a plug-in assembly is also possible. Take note of the required tightening torque for the of the clamping screw.
Assembly
The shaft to hub hole fit is a transition fit. The play should be min. 0.01 mm and max. 0.04 mm i.e.
shaft: Ø 6 f7
hub: Ø 6 H8.
Advantages
- robust
- plug-in
- play-free
- short design
Hub bores D1 and D2 with separate tolerance class or range.