Oldham Shaft Coupling
with radial clamping hub
aluminium
- Robust
- Radially actuated clamp hub ensures markedly shorter assembly times
- Free of play
- Simple assembly (push-fit system)
- Short construction length
£76.23
plus sales tax
Added to your shopping cart
Designation
Oldham Shaft Coupling
Size
25
Version 1
with radial clamping hub
Version 2
mini
Body material
aluminium
Component material
polyacetal
CTS=Stat.tors. resist. Nm/arcm
0,058
D1/D2=Fastening hole
6,35
D4=Outside diameter
25
L=Length
27
MA=Tightening torque (Nm)
1,5
MN=Nominal torque Nm
2,5
Mt=Inertia moment (10⁻⁶ kgm²)
0,026
S3=Max. angular shaft displace
2°
S=Max. lateral shaft displacem
2
U=max speed rpm
6000
A
8
C (DIN 912-10.9)
M03
D1/D2
6,35
D1/D2 max.
10
D1/D2 min.
6,35
L1
12
L3
4
Description
Material
Centre disc polyacetal.
Hub aluminium.
Hub aluminium.
Note
Short mounting times with radial clamping hub. The couplings can be mounted completely assembled or a plug-in assembly is also possible. Take note of the required tightening torque for the of the clamping screw.
Assembly
The shaft to hub hole fit is a transition fit. The play should be min. 0.01 mm and max. 0.04 mm i.e.
shaft: Ø 6 f7
hub: Ø 6 H8.
shaft: Ø 6 f7
hub: Ø 6 H8.
Advantages
- robust
- plug-in
- play-free
- short design
- plug-in
- play-free
- short design
On request
Hub bores D1 and D2 with separate tolerance class or range.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.