text.skipToContent text.skipToNavigation
EN
Choose your language

23012

Beam couplings with removable clamping hub, stainless steel

  • compact design
  • Very good axial, radial and angular flexibility with low restoring forces
  • Play-free, absolute synchronisation
  • Simple assembly, maintenance-free
Special features:

from £40.22

plus sales tax

Description

Material
Stainless steel 1.4305.
Version
Bright.
Note for ordering

D1 and D2 are customer specific
e.g. 23012-2025; D1 = 5H7, D2 = 8H7

Note
Zero backlash, torsionally rigid, resiliently flexible and maintenance-free full metal coupling for transmitting angle synchronous rotary movement. The innovative slit structure makes possible a very good axial, radial and angular flexibility with low reset force. Ideal for servomotors.
Temperature range
-50 °C to +150 °C.
Assembly
Recommended shaft tolerances h7.