{"product":{"productId":"agid.4947","price":13.26,"name":"Keyless locking couplings Form A for thin walled hubs"},"currency":"GBP"}
Material
Steel.
Version
Bright.
Show more
Show less
Description
Material
Steel.
Version
Bright.
Note
Particularly compact self-centring keyless locking coupling without axial offset.
- for shaft diameters from 8 to 85 mm
- for medium torques
- suitable for hubs with low wall thickness
- no axial offset
- self-centring
- for shaft diameters from 8 to 85 mm
- for medium torques
- suitable for hubs with low wall thickness
- no axial offset
- self-centring
Assembly
Lightly oil keyless locking coupling on the tapered faces and contact points of the shaft and hub. Do not use MoS2 or grease. Insert keyless locking coupling in the hub seat and slide onto shaft. Tighten screws crosswise in several increments to the defined tightening torque.
Dismantling: Remove all screws and screw into the extraction threads of the front flange. Tighten screws crosswise in several steps until the keyless locking coupling loosens.
Dismantling: Remove all screws and screw into the extraction threads of the front flange. Tighten screws crosswise in several steps until the keyless locking coupling loosens.
Tolerances
Shaft:
Recommended tolerance h8.
Surface quality Rz ≤ 16 µm.
Hub:
Recommended tolerance H8.
Surface quality Rz ≤ 16 µm.
Recommended tolerance h8.
Surface quality Rz ≤ 16 µm.
Hub:
Recommended tolerance H8.
Surface quality Rz ≤ 16 µm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.