Keyless Locking Coupling
steel
- For medium to high torques
- No axial shift
- For shaft diameter from 19 to 85 mm
- Self-centring
£8.53
plus sales tax
Added to your shopping cart
Designation
Keyless Locking Coupling
Form
F
Body material
steel
D1=Outside diameter
47
D=Internal diameter
20
F=Transmissible axial force kN
28
M=Transmissible torque NM
280
Ms=Tightening torque NM
17
P=Surface pressure on hub
95
P=Surface pressure on shaft
215
n=Number of clamping screws
5XM06
B
34
D2
56
L1
17
L2
23
L3
28
Description
Material
Steel.
Version
Bright.
Note
Keyless locking coupling with short axial width.
- for shaft diameters from 19 to 85 mm
- for medium to high torques
- no axial offset when mounting
- self-centring
- for shaft diameters from 19 to 85 mm
- for medium to high torques
- no axial offset when mounting
- self-centring
Assembly
Lightly oil keyless locking coupling on the tapered faces and contact points of the shaft and hub. Do not use MoS2 or grease. Insert keyless locking coupling in the hub seat and slide onto shaft. Tighten screws crosswise in several increments to the defined tightening torque.
Dismantling: Remove all screws and screw into the extraction threads of the front flange. Tighten screws crosswise in several steps until the keyless locking coupling loosens.
Dismantling: Remove all screws and screw into the extraction threads of the front flange. Tighten screws crosswise in several steps until the keyless locking coupling loosens.
Tolerances
Shaft:
Recommended tolerance h8.
Surface quality Rz ≤ 16 µm.
Hub:
Recommended tolerance H8.
Surface quality Rz ≤ 16 µm.
Recommended tolerance h8.
Surface quality Rz ≤ 16 µm.
Hub:
Recommended tolerance H8.
Surface quality Rz ≤ 16 µm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.