Keyless Locking Coupling
steel
- For medium torques
- For shaft diameter from 5 to 50 mm
- Recessed mounting possible
- Self-centring
£15.27
plus sales tax
Added to your shopping cart
Designation
Keyless Locking Coupling
Form
D
Body material
steel
D1=Shaft diameter
16
D=Internal diameter
5
F=Transmissible axial force kN
2
M=Transmissible torque NM
6
Ms=Tightening torque NM
1,2
P=Surface pressure on hub
55
P=Surface pressure on shaft
150
n=Number of clamping screws
3XM02,5
B
13,5
L2
11
Description
Material
Steel.
Version
Bright.
Note
For applications that require a small construction volume and low surface pressure. The keyless locking coupling can be fully recessed in a hub connection.
- for shaft diameters from 5 to 50 mm
- for medium torques
- suitable for hubs with low wall thickness
- minimum axial offset possible
- self-centring
- for shaft diameters from 5 to 50 mm
- for medium torques
- suitable for hubs with low wall thickness
- minimum axial offset possible
- self-centring
Assembly
Lightly oil keyless locking coupling on the tapered faces and contact points of the shaft and hub. Do not use MoS2 or grease. Insert keyless locking coupling in the hub seat and slide onto shaft. Tighten screws crosswise in several increments to the defined tightening torque.
Dismantling: Remove all screws and screw into the extraction threads of the front flange. Tighten screws crosswise in several steps until the keyless locking coupling loosens.
Dismantling: Remove all screws and screw into the extraction threads of the front flange. Tighten screws crosswise in several steps until the keyless locking coupling loosens.
Tolerances
Shaft:
Recommended tolerance h8.
Surface quality Rz ≤ 16 µm.
Hub:
Recommended tolerance H8.
Surface quality Rz ≤ 16 µm.
Recommended tolerance h8.
Surface quality Rz ≤ 16 µm.
Hub:
Recommended tolerance H8.
Surface quality Rz ≤ 16 µm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.