Keyless Locking Coupling
steel
- Suitable for medium to high torques
- No axial shift
- For shaft diameter from 19 to 85 mm
- Self-centring
£13.17
plus sales tax
Added to your shopping cart
Designation
Keyless Locking Coupling
Form
C
Body material
steel
D1=Shaft diameter
47
D2=Flange diameter
53
D=Internal diameter
22
F=Transmissible axial force kN
33
M=Transmissible torque NM
370
Ms=Tightening torque NM
17
P=Surface pressure on hub
70
P=Surface pressure on shaft
155
n=Number of clamping screws
6XM06
B
45
L1
26
L2
31
L3
39
Description
Material
Steel.
Version
Bright.
Note
These keyless locking couplings are universally applicable.
- for shaft diameters from 19 to 85 mm
- for medium to high torques
- suitable for hubs with low wall thickness
- no axial offset
- self-centring
- for shaft diameters from 19 to 85 mm
- for medium to high torques
- suitable for hubs with low wall thickness
- no axial offset
- self-centring
Assembly
Lightly oil keyless locking coupling on the tapered faces and contact points of the shaft and hub. Do not use MoS2 or grease. Insert keyless locking coupling in the hub seat and slide onto shaft. Tighten screws crosswise in several increments to the defined tightening torque.
Dismantling: Remove all screws and screw into the extraction threads of the front flange. Tighten screws crosswise in several steps until the keyless locking coupling loosens.
Dismantling: Remove all screws and screw into the extraction threads of the front flange. Tighten screws crosswise in several steps until the keyless locking coupling loosens.
Tolerances
Shaft:
Recommended tolerance h8.
Surface quality Rz ≤ 16 µm.
Hub:
Recommended tolerance H8.
Surface quality Rz ≤ 16 µm.
Recommended tolerance h8.
Surface quality Rz ≤ 16 µm.
Hub:
Recommended tolerance H8.
Surface quality Rz ≤ 16 µm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.