{"product":{"productId":"agid.4978","price":72.79,"name":"Universal joints single with needle bearing, DIN 808"},"currency":"GBP"}
Material
Steel.
Version
Joint ground, bright.
Show more
Show less
Description
Material
Steel.
Version
Joint ground, bright.
Note
Single universal joints with needle bearings are used for speeds of 1000 to 4000 rpm. They have minimal play and are maintenance-free.
Max. transferable torque (Nm) at 150 rpm, operation angle α < 5°.
* Bore depth is less than by DIN 808.
Max. transferable torque (Nm) at 150 rpm, operation angle α < 5°.
* Bore depth is less than by DIN 808.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.